Linear Actuators
Shown is a selection of Electrak standard actuators well suited for work in solar panels and wind mills plus the Electrak CEA actuator which is designed especially for solar panel applications. The table shows the large performance span that this wide selection can offer.
Electrak Performance Table
| Supply voltages | 12, 24, 36 Vdc and 115, 230, 400 Vac |
|---|---|
| Speed range | 0,1 - 50 mm/s (0.004 - 2 inch/sec) |
| Dynamic load, maximum | 9000 N (2000 lbf.) |
| Static load, maximum | 18000 N (4000 lbf.) |
| Stroke length, maximum | 914 mm (36 inch) |
| Protection degree, maximum | IP 67 |
| Feedback options | potentiometer or encoder |
| Limit switch options | external or internal adjustable / internal programmable |
| Mounting | clevis, tube mounting or trunnion |
| Life | designed for 20 years, based on 1 cycle/day |
| Warranty | up to 3 years |
Electrak PPA
- Strong and versatile heavy duty actuator
- A variety of AC and DC voltage models
- High duty cycle
- Long stroke lengths
- Large range of options
- Trunnion mounting
Electrak 10
- Robust, strong and reliable
- Withstands very harsh environments
- Stainless steel extension tube
- Acme or ball screw models
- A variety of DC voltage models
- Clevis mounting
Electrak LA24
- Robust, strong and reliable
- Withstands very harsh environments
- Aluminium cover tube
- Acme or ball screw models
- Variety of AC voltage models
- Trunnion or clevis mounting
Electrak Pro
- The next generation in actuator design
- Designed for the harshest applications
- Electronic load monitoring (ELM)
- Small size with minimal retracted length
- Acme or ball screw models
- IP66 protection as standard
- Manual override as standard
- Wide range of options
- Clevis mounting
Electrak CEA10
- Specially designed for solar panel applications
- Capable of high loads and long strokes
- Withstands very harsh environments
- Encoder or potentiometer feedback
- Optional limit switches
- Tube mounting