Clean Energy Products

Linear Actuators
Thomson's Electrak standard actuators are well suited for work in solar panels and wind mills. The Electrak CEA actuator is designed especially for solar panel applications. The table shows the large performance span that this wide selection can offer.

Precision Linear Actuators
Thomson Precision Linear Actuators are our top-of-the-line actuators. They are built to be strong, robust and reliable, yet very accurate and flexible. They are available in five different sizes, each with many different mechanical configurations, motor alternatives and mounting options.

Screw Jacks
The Thomson screw jack product line provides reliability and versatility in a variety of applications. Technically mature, and with an easy-to-mount, rectangular housing, it can easily be extended to form wide-area jack systems with the help of its wide range of accessories.

True Planetary Gearheads
Thomson Micron® planetary gearheads are used on high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash. All of our gearheads are self-lubricating and have high radial load capacity for any given size.