Micron MOTIONEERING® Sizing, Selection, and Pricing Tool

Micron MOTIONEERING® is a complete web-based sizing, selection, and pricing application tool for Thomson's wide variety of gearhead products. Two simple modes of operation make selection easy to perform. After selecting a primary configuration for mounting and ratio, simply enter your application requirements for torque, speed, and load. More advanced capabilities of motion profile and radial/axial force calculations can be performed. Choose from a wide assortment of pre-configured motors or enter your own custom motor dimensions. Program outputs include 3D model downloads, list prices, delivery times, and ordering information.
Sizing and Selection Mode of Operation
- Primary Configuration entries (mount, backlash, ratio requirements)
- Torque/Speed entries via manual inputs or by motion profile
- Radial and axial force and distances can be considered
- Motor selection by manufacturer or custom entry
- Application and entry summary
- Solution set includes specifications, list price, lead time
Gearhead by Model Number Mode of Operation
- Selection gearhead by family and design type
- Frame size and ratio selection
- Redimount kit generic configuration
- Pre-configured motor or custom entry