Thomson技术视频

工业直线执行器与液压系统的比较

在本片中Thomson的直线执行器产品经理Al Wroblaski演示了工业直线执行器相对于液压系统的优势,主要涉及污染、温度、安全性、经济性、维护、集成和系统尺寸等因素。此外他还演示了应用数据采集技术及其在优化客户应用方面的作用。

[视频]点击此处观看

方形导轨和圆形导轨

在本片中Thomson的工业产品专家Ryan Thomas演示了方形导轨和圆形导轨的性能差异,并讨论在各种情况下这些差异是如何影响机械性能的。他也谈到了偏差和校直问题以及设计应用限制如何帮助确定最合适的导轨类型。

[视频]点击此处观看

滚珠丝杠

在本片中Thomson的工业产品工程师Jeff Johnson演示了滚珠丝杠的机械机构概况及其安装。他还谈到了滚珠丝杠在应用设计中的功能、滚珠丝杠装配组件和滚珠螺母组件。该视频还演示了如何将滚珠螺母安装到螺钉上并插入滚珠轴承以防在安装过程中轴承掉出。

[视频]点击此处观看

减速机、扭簧式和摩擦式离合器

在本片中Thomson的 Deltran离合器和制动器产品线经理John Pieri介绍了Thomson的摩擦式离合器和扭簧式离合器及其作为工业解决方案的各种应用。他还介绍了摩擦离合器和扭簧离合器在不同场合的适用性,并还演示了减速机及其在应用设计中的功能。

[视频]点击此处观看

Lead Screw vs. Ball Screw Technology

Jeff Johnson, Thomson Screw Product Engineer, says ball screws and lead screws can sometimes be used in the same applications. Typically, ball screws are used in industry applications that need a lot of load or life while lead screws are used in smaller, lighter duty applications. Lead screws however are highly customizable with the ability to interchange leads, sizes, nut configurations quickly. Cost is usually not the primary consideration when selecting a screw technology. Watch this video to learn the differences.

[视频]点击此处观看

Thomson Clutches & Brakes vs. Servo Systems

John Pieri, Thomson Brake/Clutch Product Line Manager, demonstrates the advantages of using wrap-spring brakes and clutches with certain speeds and inertia loads as compared to higher-priced and complex electromechanical servo systems. Check out the performance comparisons, maintenance advantages, and tremendous cost savings of using Thomson brakes and clutches.

[视频]点击此处观看