直线滚珠衬套轴承
Thomson 生产世界上英制和公制尺寸最全的直线滚珠衬套轴承。共有九个不同系列的直线轴承和直线轴承附件可供选择,技术最先进,在同类产品中居领先地位。
RoundRail 优势:继承 RoundRail 滚珠轴承的优点,允许扭转偏差(由底盘或底座制造误差或机械偏差造成),而不增加轴承组件的压力。
Help me choose(帮我选择),Thomson 的直线轴承产品选择工具,帮助您选择最适合您的应用需求的直线轴承。
Super Ball Bushings
The original self-aligning, precision, anti-friction linear bearing with load capacities up to 4,000 lbf (17,800 N), and speed up to 10 ft/sec (3 m/s). Available in closed, adjustable, and open styles, both single and twin versions in a large selection of sizes.
Learn More >XR Extra Rigid Bearings
Thomson XR Ball Bushing Bearings offer high load capacity and extreme rigidity creating five times the load capacity of conventional linear bearings.
Learn More >