执行器

Thomson 的Thomson 执行器可以提供各种行程长度和负荷能力,能满足各种用户需求。 高性能和低能耗设计的执行器,以多样的交直流电压输入和可组合的传动方式,更好地在工业和精密运动的场合应用。 使用控制驱动器和附件,可以完善系统需求,并确保具备优异的兼容性。
ECT Series
New! from Thomson, the ECT Series is our highest performing line of Precision Linear Actuator systems. Combining our traditional Movotrak T Series (T90/T130) actuators with a variety of motor types and drive controls, this family meets the most demanding of applications where powerful performance and long life cycles are required. Maximum standard strokes extend to 2000 mm (79 in) customizable to any length with thrust capacities as high as 38000 N (8543 lbf) and no load speeds up to 2000 mm/s (79 in/s). A large range of options and accessories offer our customers the most complete system of its kind.Learn More >
涡轮丝杠直线推杆
通过 THOMSON NEFF 蜗轮丝杠直线推杆(MULI 和 JUMBO)®,我们在精密性和设计®方面树立了新的标准。 这些推杆借助于现今最现今的 CAD 和 CAE 系统进行设计,并在高效 CNC 机床上加工制造,满足今天在安全性、成本效益和耐久性方面的所有要求。Learn More >