Home About Us Press Room Contact Us Login

Thomson developed the Electrak Pro Series — the next generation in actuator design to stand up to the toughest and most demanding applications, including mobile off-highway. When space is scarce, where dust, dirt, and water is abundant and when solid, reliable and maintenance-free operation is a must — Electrak Pro is the answer.

Electrak Pro actuators, available in both Acme and Ball Screw variations, are streamlined and compact — with a minimal retracted length — making them perfect for cramped quarters. They feature a fully gasketed aluminum clam shell housing that’s strong, lightweight and corrosion-resistant. Performance and reliability are ensured by a full array of standard features and options.

Get all these standard features:

  • Electronic load monitoring
  • Electronic limit switches
  • Dynamic braking
  • Manual override
  • IP66 protection

Take it up a notch with options:

  • Low-voltage power switching
  • Programmable limit switches
  • Signal follower input
  • PWM speed control monitoring

Want more info on these options? Click here.

Customizing Electrak Pro Series

Even the most versatile actuator may not necessarily suit all applications. That’s why our engineers will gladly help you customize any actuator to your exacting specifications. Besides having the widest array of standard actuators, we also build more custom solutions than anyone else. So, we’ve got you covered.

     
Use the Application Analyzer