- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-02082-02987CZ-0300S1
WH12Z260-02082-02987CZ-0300S1
Can't find what you're looking for? Go to the Product Selector
WH12Z260-02082-02987CZ-0300S1
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 2082 mm Stroke, 2987 mm Overall Length, Double Standard Carriages, 260 mm Travel Per Shaft Rev, Shaft On Left Side, Wash Down Protection, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 2082 mm |
Ltot | 2987 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 62.1 kg |