- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-01100-02005-BZ0300-80
WH12Z260-01100-02005-BZ0300-80
Can't find what you're looking for? Go to the Product Selector
WH12Z260-01100-02005-BZ0300-80
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1100 mm Stroke, 2005 mm Overall Length, Double Standard Carriages, 300 mm between carriages, 260 mm Travel Per Shaft Rev, Shaft On Right Side Without Keyway, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 300 mm |
[Smax] Stroke | 1100 mm |
Ltot | 2005 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 46 kg |