- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-01000-01955DZ-0350S1
WH12Z260-01000-01955DZ-0350S1
Can't find what you're looking for? Go to the Product Selector
WH12Z260-01000-01955DZ-0350S1
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1000 mm Stroke, 1955 mm Overall Length, Double Standard Carriages, 260 mm Travel Per Shaft Rev, Shaft On Right Side, Wash Down Protection, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 1000 mm |
Ltot | 1955 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 44.4 kg |