- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-00920-01525BN-0000
WH12Z260-00920-01525BN-0000
Can't find what you're looking for? Go to the Product Selector
WH12Z260-00920-01525BN-0000
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 920 mm Stroke, 1525 mm Overall Length, Single Standard Carriage, 260 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 920 mm |
Ltot | 1525 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 37.6 kg |