- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-00195-00800-AN0000-34
WH12Z260-00195-00800-AN0000-34
Can't find what you're looking for? Go to the Product Selector
WH12Z260-00195-00800-AN0000-34
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 195 mm Stroke, 800 mm Overall Length, Single Standard Carriage, 260 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 195 mm |
Ltot | 800 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 25.7 kg |