- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-00300-00850-CN0000-12
WH08Z200-00300-00850-CN0000-12
Can't find what you're looking for? Go to the Product Selector
WH08Z200-00300-00850-CN0000-12
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 300 mm Stroke, 850 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side With Keyway, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 300 mm |
Ltot | 850 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 14.2 kg |