SRA-8

SRA-8
SRA-8

Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class L, Aluminum & Steel, Cut To Length, Use with 0.5 in Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory 

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top through the flange
  • Class L 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[A]1.5 in
[A1]0.75 in
[A2]0.25 in
[E1]1 in
[E1] Tolerance± 0.010 in 
[F1]0.1875 in
[H]1.125 in
[H] Tolerance± 0.002 in 
[N]0.169 in 
[X] Dim4 in
[Y]2 in
Recomended Bolt#6 

Specifications

SpecificationsValue
ClassClass L 
MaterialAluminum & Steel 
Material, ShaftSteel 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
Weight1.26 lb/ft

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?