- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SP - Lead Screw - Precision
- SPR2-16X2.5M
SPR2-16X2.5M
Can't find what you're looking for? Go to the Product Selector
SPR2-16X2.5M
Lead Screw Only, SPR Style, Precision, 16 mm X 5 mm, RH, 75 μm/300mm Lead Accuracy, Stainless Steel 303, Number of Starts 2, 3606.8 mm Long
Lead Time:
2 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Dimension | Value |
[d2] Root Diameter | 0.48 in |
[d3] Bearing Journal Diameter, Recommended | 10 mm |
Diameter, Nominal Screw | 16 mm |
Number of Starts | 2 |
Standard Lead Accuracy ± | 75 μm/300mm |
travel per shaft rev | 5 mm |
Specifications | Value |
Lead Accuracy Grade | 0.003 in/ft |
Material | Stainless Steel 303 |
Number of Starts | 2 |
Standard Lead Accuracy ± | 75 μm/300mm |
Temperature Max | 180 °F |
Thread Direction | RH |