SEL10408

SEL10408
Ball Nut

Ball Nut, 0.631 in X 0.200 in, Round, No Safety Feature, Adjustable Preload, Single Circuit, 815 lbf

Lead Time:  5 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$486.97 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SEL
Double Nut Yes
Screw Part Number SRT7540
Number Of Starts 1
Total Weight 0.65 lbs
Safety Feature BSN.SafetyFeatureType.

Performance

Performance Value
Load, Dynamic 3,625 N (815 lbf)
Load, Static 28,397 N (6,384 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?