S750OPN-DD

S750OPN-DD
S750OPN-DD

Linear Bearing, Seal, Rubber, Accessory, 0.75 in, Open, Replacement Internal

Lead Time:  1 Day  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[OD] Outside Diameter1.11 in
[T]0.12 in

Specifications

SpecificationsValue
Closed/OpenOpen 
MaterialSteel; Rubber 
UPC Number662486903437 
Weight0.002 lb

Get Quote

*Please fill out the information below so we can best assist you: