S3000SS

S3000SS
S3000SS

Linear Bearing, Seal, External, Accessory, 3 in, Closed, Stainless Steel

Lead Time:  Contact Factory  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter3 in
[OD] Outside Diameter4.506 in
[T]0.5 in

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialStainless Steel; Rubber 
UPC Number662486903314 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you: