QS 1/2 L 12

QS 1/2 L 12
Quick Shaft Inch

QuickShaft , 0.5 in Diameter, L Class, Carbon Steel60 Rockwell C Min., 12 in

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$11.17 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 0.5000
[ToleranceValues] .4995/.4990

Specifications

Specification Value
Shaft Type Standard
Material, Shaft 1566 Carbon Steel
Surface Finish 8 Ra microinch Max
Tolerance Class Class L
Hardness 60 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Length 305 mm / 12 in
Diameter 13 mm / 0.500 in
Weight 0.660 lb/in
Case Depth, Minimum 1.016 mm / 0.040 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?