- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MLSM
- MLSM06D-20009
MLSM06D-20009
Can't find what you're looking for? Go to the Product Selector
MLSM06D-20009
MLSM06D020-00700-01135CN-0000, Linear Unit, MLSM60D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 700 mm Stroke, 1135 mm Overall Length, Single Standard Carriage, 20 mm Travel Per Shaft Rev, Shaft On Left Side With Keyway, 1 m/s Maximum Linear Speed
Lead Time:
6 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 700 mm |
Ltot | 1135 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 160 x 65 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Shaft On Left Side With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 31.7 kg |