LSRA20

LSRA20
LSRA20

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length, Use with 1.25 in Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory 

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class L 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • Bolt down from top
  • Consists of black oxide steel rail and high carbon steel LinearRace shafting (HRC 60 min.).
  • LSRAs do not use standard “PD” shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.25 in
[A]0.78 in
[A1]0.39 in
[A2]0.56 in
[H]1.187 in
[H] Tolerance± 0.002 in 
[H1]0.63 in
[N]0.328 thru, 0.500 Dia C-Bore x 0.520 Deep 
[X] Dim3 in
[Y]1.5 in
Recomended Bolt5/16 

Specifications

SpecificationsValue
ClassClass L 
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 
Weight5.86 lb/ft

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?