LSR16 CTL 48.000

LSR16 CTL 48.000
Support Rail Inch

Support Rail Inch, 1.000 in Diameter, Standard

Lead Time:  2 Days*
Cut to Length:

Min: 1.0 in  Max: 48.0 in  Tolerance +/- 0.03125


  • Low Shaft Rails allow the design of more compact linear motion systems
  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
  • Support only. Shaft not included
  • These supports can be used horizontally or vertically.

Dimensions

Dimensions
Dimension Value
[A] 0.6900
[A2] 0.5000
[dia] 1.0000
[H] 1.0000
[H1] 0.5600

Specifications

Specification Value
Shaft Type Predrilled
Material, Shaft 1566 Carbon Steel
Hardness 60 Rockwell C Min.
Material, Support Steel
Length 1,219.200 mm / 48.000 in
Diameter 25 mm / 1.000 in
Weight 49.440 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: