LSR12-PD CTL

LSR12-PD CTL
LSR12-PD CTL

Shaft Support, Rail Only, Low Profile, Predrilled, Steel, Cut To Length, Use with 0.75 in Diameter Shaft

Lead Time:  1 Day  *
each**

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Support only. Shaft not included
  • Designed to mate with standard Pre-drilled (PD) shafting.
  • Bolt up from the bottom
  • For use with Pre drilled shafting. Shafting ordered seperately.
  • See LSRA part numbers for support and Shaft assembled together

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[A]0.51 in
[A1]0.255 in
[A2]0.38 in
[H]0.75 in
[H] Tolerance± 0.002 in 
[H1]0.42 in
[N]0.22 in 
[X] Dim6 in
[Y]3 in
Recomended Bolt#10 

Specifications

SpecificationsValue
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 
Weight0.58 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: