LSR12 CTL 48.000

LSR12 CTL 48.000
Support Rail Inch

Support Rail Inch, 0.750 in Diameter, Standard

Lead Time:  2 Days*
Cut to Length:

Min: 1.0 in  Max: 48.0 in  Tolerance +/- 0.03125


  • Low Shaft Rails allow the design of more compact linear motion systems
  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
  • Support only. Shaft not included
  • These supports can be used horizontally or vertically.

Dimensions

Dimensions
Dimension Value
[A] 0.5100
[A2] 0.3800
[dia] 0.7500
[H] 0.7500
[H1] 0.4200

Specifications

Specification Value
Shaft Type Predrilled
Material, Shaft 1566 Carbon Steel
Hardness 60 Rockwell C Min.
Material, Support Steel
Length 1,219.200 mm / 48.000 in
Diameter 19 mm / 0.750 in
Weight 27.840 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: