INST2MS2L3.438

INST2MS2L3.438
INST2MS2L3.438

Linear Bearing, Ball Bushing Assembly, Miniature Instrument, 0.125 in, Closed, Not Self-aligning, Corrosion Resistant, 2 Bearings, 1 Shaft, 3.438 in Long

Lead Time:  10 Days

  • Accuracy level and compact size make the Miniature Instrument bearing ideal for small mechanisms or devices that require high repeatability and responsiveness.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.125 in
[C] Length Along Axis0.485 / 0.500 in 
[C1]0.354 in 
[C2] Min0.028 in
[D] Recommended Housing Bore0.3124 / 0.3130 in 
[D], Nominal0.3125 in
Length3.438 in 

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionCorrosion Resistant 
MaterialStainless Steel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max600 °F
UPC Number662486257929 
Weight0.02 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic7 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?