HUB0575

HUB0575
HUB0575

COUPLER W/5MM BORE & 3/4"O.D.

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For one complete coupler: Order two “Hubs” with the same O.D. and one matching DISK

Dimensions

dimensions
DimensionValue
[B]0.197 in
[D]0.75 in
[L]1.02 in
[L1]0.037 in
[L2]0.028 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?