- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Glide Screws
-
Cylindrical Nut
- GSC18x0125
GSC18x0125
Can't find what you're looking for? Go to the Product Selector
GSC18x0125
Lead Nut Only, GSC Style, Cylindrical, 0.188 in X 0.125 in, Non-Preloaded, RH, Acetal nut body with all stainless steel internal components, 30.0 lbf Design Load
Lead Time:
2500 Days
-
Nut only, Screw is a separate part number
-
Composite nut materials offer outstanding lubricant capability and low wear
Dimension | Value |
[A] Diameter | 0.375 in |
[B] | 0.75 in |
[G] | 0.094 in |
[H] | 0.188 in |
[J] | 0.177 in |
Diameter, Nominal Screw | 0.188 in |
travel per shaft rev | 0.125 in |
Specifications | Value |
Efficiency % | 68 |
Material | Acetal nut body with all stainless steel internal components |
Preload | Non-Preloaded |
Temperature Max | 150 °F |
Thread Direction | RH |