DT12-T68M050ACVX12

DT12-T68M050ACVX12
DT12-T68M050ACVX12

Linear Unit, Rodless Actuator, Load Master, LM80, Lead Screw Drive, 12 Vdc, "A" Motor Position, with enclosure, IP44, Vertical mounting with motor down, No option, 650 N Capacity

Lead Time:  3 Weeks

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]50 mm
[B]71 mm
[L]811 mm
[M]250 Nm
[S]500 mm

Specifications

SpecificationsValue
DriveLead Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage12 Vdc 
Weight11.1 kg

Performance

PerformanceValue
[F]650 N
Travel Rate @ Full Load29 mm/s
Travel Rate @ No Load44 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?