DT12-B61M050FUVX02

DT12-B61M050FUVX02
DT12-B61M050FUVX02

Linear Unit, Rodless Actuator, Load Master, LM80, Ball Screw Drive, 12 Vdc, "F" Motor Position, no enclosure, IP33, Vertical mounting with motor down, No option, 1000 N Capacity

Lead Time:  3 Weeks

  • Rigid self supporting extruded aluminum profile
  • Durable and corrosion free
  • Lightweight and quiet operation
  • Easy and fast T-slot mounting
  • Maintenance free
  • LM80 Rodless actuator

Dimensions

dimensions
DimensionValue
[A]53 mm
[M]400 Nm
[S]500 mm

Specifications

SpecificationsValue
DriveBall Screw 
Temperature Max40 °C
Temperature Min0 °C
Voltage12 Vdc 
Weight11.6 kg

Performance

PerformanceValue
[F]1000 N
Travel Rate @ Full Load37 mm/s
Travel Rate @ No Load55 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?