DS24B

DS24B
DS24B

Linear Bearing, Die Set, 1.5 in, Closed, Not Self-aligning, B; Use with 1.5 in Diameter Class D Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Designed specifically for die movement applications
  • The all-steel design makes this ball bushing bearing suitable for high temperature applications.
  • For use with D class Shafting.
  • Furnished with three #CL-2 clamps and three 5/16-18x1 socket heads screws

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[B]2.72 in
[C]4.17 in
[D] Pilot Diameter2.0003 / 2.0007 in 
[D] Recommended Housing Bore2.0000 / 2.0005 in 
[D], Nominal2.0 in
[E] Pilot Length1.44 in
[M]1.56 in
[N]2 in
Concentricity of Pilot0.001 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486108047 
Use with shafting ClassClass D 
Weight3.3 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic770 lbf

Get Quote

*Please fill out the information below so we can best assist you: