- Home
- Products
- Lead Screws
- AFT5-10X2.4M
AFT5-10X2.4M
Can't find what you're looking for? Go to the Product Selector
AFT5-10X2.4M
Lead Nut
AFT, Anti-Backlash, Acetal, 10 mm x 12 mm Lead Nut, Right Hand Thread Direction, 44 N Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$38.46
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The low cost AFT Supernut is designed for light load OEM applications and offers smooth movement and low drag torque for axial loads up to 10 pounds.
- The AFT anti-backlash collar automatically adjusts for wear for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
19.6 mm (0.77 in) |
B Max |
50.8 mm (2.00 in) |
D |
38.1 mm (1.50 in) |
E |
5.1 mm (0.20 in) |
F |
5.1 mm (0.20 in) |
G |
18.0 mm (0.71 in) |
I |
11.9 mm (0.47 in) |
J |
1.5 mm (0.06 in) |
BCD |
28.6 mm (1.12 in) |
Dimension |
Value |
A |
19.6 mm (0.77 in) |
B Max |
50.8 mm (2.00 in) |
D |
38.1 mm (1.50 in) |
E |
5.1 mm (0.20 in) |
F |
5.1 mm (0.20 in) |
G |
18.0 mm (0.71 in) |
I |
11.9 mm (0.47 in) |
J |
1.5 mm (0.06 in) |
BCD |
28.6 mm (1.12 in) |
Specification |
Value |
Lead Screw Thread Form |
Acme |
Mating Screw Diameter |
10.00 mm (0.394 in) |
Lead |
12.00 mm (0.472 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Flanged |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
14 - 35 |
Efficiency |
77% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In