AA22-05A65M15M0NPO

AA22-05A65M15M0NPO
AA22-05A65M15M0NPO

Actuator, LA24, 230 Vac, 1100 N, 150 mm, Potentiometer, Cable length 600 mm, Flying Leads, Adapter at 0° (Standard), 38 mm/s Travel Rate @ Full Load


  • Robust, strong and reliable
  • Corrosion free aluminium cover tube
  • Stainless steel extension tube
  • Withstands very harsh environments
  • Trunnion mounting possible
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves in the cover tube for magnetic sensors
  • Heavy duty motor with thermal switch
  • Anti-coast brake for repeatable positioning on ball screw models, optional with acme screw

Dimensions

dimensions
DimensionValue
[A]371.7 mm
[S]150 mm

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
Anti-rotationYes 
Brakeno (self Locking) 
Cable length600 mm
ConnectionFlying Leads 
FeedbackPotentiometer 
Gear Reduction5:1 
IP RatingIP45 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke150 mm
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeAcme 
Temperature Max65 °C
Temperature Min-25 °C
Voltage230 Vac 
Weight7.7 kg

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic1100 N
Load, Static, Max11350 N
Restraining Torque0 Nm
Travel Rate @ Full Load38 mm/s
Travel Rate @ No Load48 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?