A22N10B5-12M0BN-DEE

A22N10B5-12M0BN-DEE
A22N10B5-12M0BN-DEE

Actuator, 230 Vac, 4500 N, 12 in, Flying Leads, Adapter at 0° (Standard)

Lead Time:  2500 Days
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

DimensionValue
[A]23 in
[S]12 in

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
ConnectionFlying Leads 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke12 in
Screw TypeBall 
Voltage230 Vac 

Performance

PerformanceValue
Load, Dynamic4500 N
Travel Rate @ No Load30 mm/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?