- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Ball Nut Accessories
-
Nut Adapter - Block (KON)
- 89022033
89022033
Can't find what you're looking for? Go to the Product Selector
89022033
ADAPTER-KONSOLE KON TGS/KGS-N 2005, ADAPTER BRACKET, KON 2005, DRILL PATTERN 3
-
Adapter support for side mounting a flanged ball or lead screw screw nut.
-
Hole pattern Thomson NEFF standard
Dimension | Value |
[A1] | 68 mm |
[A2] | 37.5 mm |
[B1] | 58 mm |
[B2] | 39 mm |
[C1] | 40 mm |
[C2] | 24 mm |
[C4] | M8x15 |
[D1] | 32 mm |
[D4] | 45 mm |
[TH] | M6x12 |
Specifications | Value |
Model Code | KON-3 2005/20x4/24x5 |
Temperature Max | 300 °F |