8122-448-007 - Product Obsolete

Product 8122-448-007 is now an obsolete item. Contact us with any further questions.

No similar replacement. Customer must redesign to fit another product.

8122-448-007
Ball Nut

Ball Nut, 2.250 in X 0.500 in, Wiper Included, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 21306 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.250 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9572
Number Of Starts 1
Total Weight 8.30 lbs

Performance

Performance Value
Load, Dynamic 94,774 N (21,306 lbf)
Load, Static 716,831 N (161,150 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?