8115-448-086 - Product Obsolete

Product 8115-448-086 is now an obsolete item. Contact us with any further questions.

No similar replacement. Customer must redesign to fit another product.

8115-448-086
Ball Nut

Ball Nut, 1.500 in X 1.875 in, Square, 2.250-20 UN-NA, No Safety Feature, Non-Preloaded, Pickup Finger, 14484 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 1.875 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9557
Number Of Starts 4
Total Weight 4.25 lbs

Performance

Performance Value
Load, Dynamic 64,428 N (14,484 lbf)
Load, Static 265,959 N (59,790 lbf)
Torque Rating 4.2500 oz-in-lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?