8110-448-016 - Product Superseded

Product 8110-448-016 is now a superseded item. We suggest replacing with item SEL10066. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8110-448-016
Ball Nut

Ball Nut, 1.000 in X 0.500 in, Round, With Safety Feature, Adjustable Preload, Pickup Finger, 3555 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Screw Part Number 190-9126
Number Of Starts 2
Total Weight 2.90 lbs

Performance

Performance Value
Load, Dynamic 15,813 N (3,555 lbf)
Load, Static 141,921 N (31,905 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?