8109-448-003 - Product Obsolete

Product 8109-448-003 is now an obsolete item. Contact us with any further questions.

No similar replacement. Customer must redesign to fit another product.

8109-448-003
Ball Nut

Ball Nut, 0.875 in X 0.200 in, Flanged, Round, No Safety Feature, Adjustable Preload, Pickup Finger, 971 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.875 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Flange Integral
Screw Part Number 190-9551
Number Of Starts 1
Total Weight 1.81 lbs

Performance

Performance Value
Load, Dynamic 4,319 N (971 lbf)
Load, Static 42,178 N (9,482 lbf)
Torque Rating 0.5700 oz-in-lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?