8107-448-014

8107-448-014
Ball Nut

Ball Nut, 0.750 in X 0.500 in, Round, 1.250-16 UN, With Safety Feature, Non-Preloaded, Pickup Finger, 3450 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$372.41 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9123
Number Of Starts 2
Total Weight 0.80 lbs

Performance

Performance Value
Load, Dynamic 15,346 N (3,450 lbf)
Load, Static 107,647 N (24,200 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?