8106-448-045 - Product Obsolete

Product 8106-448-045 is now an obsolete item. Contact us with any further questions.

Chrome plating of standard product available as alternative option.

8106-448-045
Ball Nut

Ball Nut, 0.631 in X 0.200 in, Square, No Safety Feature, Non-Preloaded, Pickup Finger, 140 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.200 in
Nut Material Stainless Steel
Nut Style Precision
Screw Part Number 190-9574
Number Of Starts 1
Total Weight 0.27 lbs

Performance

Performance Value
Load, Dynamic 623 N (140 lbf)
Load, Static 5,111 N (1,149 lbf)
Torque Rating 0.5700 oz-in-lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?