8106-448-042 - Product Obsolete

Product 8106-448-042 is now an obsolete item. Contact us with any further questions.

No similar replacement. Customer must redesign to fit another product.

8106-448-042
Ball Nut

Ball Nut, 0.631 in X 1.000 in, Round, No Safety Feature, Adjustable Preload, Pickup Finger, 578 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Screw Part Number 190-9549
Number Of Starts 4
Total Weight 0.67 lbs

Performance

Performance Value
Load, Dynamic 2,571 N (578 lbf)
Load, Static 10,787 N (2,425 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?