8106-448-041 - Product Superseded

Product 8106-448-041 is now a superseded item. We suggest replacing with item SBN10392. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8106-448-041
Ball Nut

Ball Nut, 0.631 in X 1.000 in, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 578 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9549
Number Of Starts 4
Total Weight 0.28 lbs

Performance

Performance Value
Load, Dynamic 2,571 N (578 lbf)
Load, Static 10,787 N (2,425 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?