8105-448-016 - Product Obsolete

Product 8105-448-016 is now an obsolete item. Contact us with any further questions.

Chrome plating of standard product available as alternative option.

8105-448-016
Ball Nut

Ball Nut, 0.500 in X 0.500 in, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 380 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.500 in
Lead 0.500 in
Nut Material Stainless Steel
Nut Style Precision
Screw Part Number 190-9043
Number Of Starts 2
Total Weight 0.40 lbs

Performance

Performance Value
Load, Dynamic 1,690 N (380 lbf)
Load, Static 8,674 N (1,950 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?