8105-448-008

8105-448-008
Ball Nut

Ball Nut, 0.500 in X 0.200 in, Round, With Safety Feature, Adjustable Preload, Pickup Finger, 1080 lbf

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$923.17 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.500 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Screw Part Number 190-9097
Number Of Starts 1
Total Weight 1.30 lbs

Performance

Performance Value
Load, Dynamic 4,804 N (1,080 lbf)
Load, Static 41,279 N (9,280 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?