- Home
- Products
- Ball Screws
- 7824156
7824156
Can't find what you're looking for? Go to the Product Selector
7824156
Support Block
Support Block, Base & Flange Mount, .664-32 , Compatible diameters:0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$611.26
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
36.50 mm (1.437 in) |
B |
50.80 mm (2.000 in) |
C |
101.60 mm (4.000 in) |
D |
21.08 mm (0.830 in) |
D2 |
48.01 mm (1.890 in) |
D3 |
17.00 mm (0.669 in) |
F |
42.16 mm (1.660 in) |
G |
50.80 mm (2.000 in) |
J |
34.93 mm (1.375 in) |
K |
31.75 mm (1.250 in) |
L |
60.45 mm (2.380 in) |
M |
4x .406 dia |
N |
2x .531 Thru, .812 C-Bore x 1. |
P |
0.51 mm (0.020 in) |
Q |
58.42 mm (2.300 in) |
R |
19.05 mm (0.750 in) |
S |
92.68 mm (3.649 in) |
T |
59.28 mm (2.334 in) |
TH |
N-03 |
U (Min) |
14.25 mm (0.561 in) |
U (Max) |
14.27 mm (0.562 in) |
V (Min) |
17.00 mm (0.669 in) |
V (Max) |
17.01 mm (0.670 in) |
W |
47.96 mm (1.888 in) |
X |
3.18 mm (0.125 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
36.50 mm (1.437 in) |
B |
50.80 mm (2.000 in) |
C |
101.60 mm (4.000 in) |
D |
21.08 mm (0.830 in) |
D2 |
48.01 mm (1.890 in) |
D3 |
17.00 mm (0.669 in) |
F |
42.16 mm (1.660 in) |
G |
50.80 mm (2.000 in) |
J |
34.93 mm (1.375 in) |
K |
31.75 mm (1.250 in) |
L |
60.45 mm (2.380 in) |
M |
4x .406 dia |
N |
2x .531 Thru, .812 C-Bore x 1. |
P |
0.51 mm (0.020 in) |
Q |
58.42 mm (2.300 in) |
R |
19.05 mm (0.750 in) |
S |
92.68 mm (3.649 in) |
T |
59.28 mm (2.334 in) |
TH |
N-03 |
U (Min) |
14.25 mm (0.561 in) |
U (Max) |
14.27 mm (0.562 in) |
V (Min) |
17.00 mm (0.669 in) |
V (Max) |
17.01 mm (0.670 in) |
W |
47.96 mm (1.888 in) |
X |
3.18 mm (0.125 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
.664-32 |
Total Weight |
3.50 lbs |
To download the models below, you will need to sign in.
Sign In