- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
Saginaw Legacy - Inch
- 7823584
7823584
Can't find what you're looking for? Go to the Product Selector
7823584
BALLNUT,0.631X0.200,PL,RH,FLG, Obsolete
-
Nut Only, Screw Sold Separately
-
See Related product for a similar diameter and lead product. Review product specifications as there are design differences. New mating screw would be needed.
Dimension | Value |
Diameter, Nominal Screw | 0.631 in |
travel per shaft rev | 0.2 in |
Specifications | Value |
Flange | Included |
Material | Steel |
Preload | Double nut Preload |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 1 lb |
Wiper | Included |