7115-448-076 - Product Superseded

Product 7115-448-076 is now a superseded item. We suggest replacing with item KGF-D-4040-RH-EE. Contact us with any further questions.

Same exact ball nut, screw & nut interchangeable.

7115-448-076
Ball Nut

Ball Nut, 40 mm X 40 mm, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 35000 N

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-2%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 40 mm
Lead 40.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI (Round)
Wiper Included
Flange Integral
Screw Part Number 195-9713
Number Of Starts 4
Total Weight 1.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 35,000 N (7,868 lbf)
Load, Static 102 kN (22,908 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?