7112-448-069 - Product Superseded

Product 7112-448-069 is now a superseded item. We suggest replacing with item KGF-D-3205-RH-EE. Contact us with any further questions.

Same exact ball nut, screw & nut interchangeable.

7112-448-069
Ball Nut

Ball Nut, 32 mm X 5 mm, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 21500 N

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-2%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 5.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9706
Number Of Starts 1
Total Weight 0.550 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 21,500 N (4,833 lbf)
Load, Static 49 kN (11,083 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?