7107-448-063 - Product Superseded

Product 7107-448-063 is now a superseded item. We suggest replacing with item KGF-D-2005-RH-EE. Contact us with any further questions.

Same exact ball nut, screw & nut interchangeable.

7107-448-063
Ball Nut

Ball Nut, 20 mm X 5 mm, Flanged, Wiper Included, Round, No Safety Feature, Channel, 10500 N

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-2%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 20 mm
Lead 5.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9700
Number Of Starts 1
Total Weight 0.250 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 10,500 N (2,360 lbf)
Load, Static 17 kN (3,732 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?