7106-448-061 - Product Superseded

Product 7106-448-061 is now a superseded item. We suggest replacing with item KGF-D-1605-RH-EE. Contact us with any further questions.

Same exact ball nut, screw & nut interchangeable.

7106-448-061
Ball Nut

Ball Nut, 16 mm X 5 mm, Flanged, Wiper Included, Round, No Safety Feature, Single Circuit Polymer, 9300 N

Lead Time:  3 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-2%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 16 mm
Lead 5.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9698
Number Of Starts 1
Total Weight 0.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 9,300 N (2,091 lbf)
Load, Static 13 kN (2,945 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?